|
Name |
Value |
Internal value |
Internal value, type |
Default |
|---|---|---|---|---|
|
Module ID 1) |
Internal |
7405 |
WORD |
7405 |
|
Ignore Module |
Internal |
0 |
BYTE |
0 |
|
Parameter length |
Internal |
47 |
BYTE |
47 |
|
Error LED / Failsafe function (Table Error LED / Failsafe function ⮫ Table 255 “ Table Error LED / Failsafe function”) |
On |
0 |
BYTE |
0 |
|
Off by E4 |
1 |
|||
|
Off by E3 |
3 |
|||
|
On + failsafe |
16 |
|||
|
Off by E4 + failsafe |
17 |
|||
|
Off by E3 + failsafe |
19 |
|||
|
Master IP for Write restriction 4) |
No master IP Master IP |
0,0,0,0 W,X,y,z |
ARRAY[0..3] OF BYTE |
0,0,0,0 |
|
Master IP for Write restriction 4) |
No master IP Master IP |
0,0,0,0 W,X,y,z |
ARRAY[0..3] OF BYTE |
0,0,0,0 |
|
Master IP for Write restriction 4) |
No master IP Master IP |
0,0,0,0 W,X,y,z |
ARRAY[0..3] OF BYTE |
0,0,0,0 |
|
Master IP for Write restriction 4) |
No master IP Master IP |
0,0,0,0 W,X,y,z |
ARRAY[0..3] OF BYTE |
0,0,0,0 |
|
Master IP for Write restriction 4) |
No master IP Master IP |
0,0,0,0 W,X,y,z |
ARRAY[0..3] OF BYTE |
0,0,0,0 |
|
Master IP for Write restriction 4) |
No master IP Master IP |
0,0,0,0 W,X,y,z |
ARRAY[0..3] OF BYTE |
0,0,0,0 |
|
Master IP for Write restriction 4) |
No master IP Master IP |
0,0,0,0 W,X,y,z |
ARRAY[0..3] OF BYTE |
0,0,0,0 |
|
Master IP for Write restriction 4) |
No master IP Master IP |
0,0,0,0 W,X,y,z |
ARRAY[0..3] OF BYTE |
0,0,0,0 |
|
Timeout for Bus supervision |
No supervision 10 ms timeout 20 ms timeout |
0 1 2 |
BYTE |
No supervision |
|
IO Mapping Structure 3) |
Fixed Mapping Dynamic Mapping |
0 1 |
BYTE |
0 |
|
Reserved |
Internal |
0 |
ARRAY[0..2] OF BYTE |
0,0,0 |
|
Check supply |
off on |
0 1 |
BYTE |
1 |
|
Fast counter |
0 : 10 2) |
0 : 10 |
BYTE |
0 |
Remarks:
|
1) |
With a faulty ID, the module reports a "parameter error" and does not perform cyclic process data transmission. |
|
2) |
Counter operating modes ⮫ “Fast counter” |
|
3) |
Fixed Mapping means each module has its own Modbus registers for data transfer independent of the I/O bus constellation description⮫ “Modbus TCP registers”. Dynamic mapping means the structure of the IO Date is dependent on the I/O bus constellation. Each I/O bus expansion module starts directly after the module before on the next Word address. |
|
4) |
If none of the parameters is set all masters / clients in the network have read and write rights on the CI52x-MODTCP device and its connected expansion modules. If at least one parameter is set only the configured masters / clients have write rights on the CI52x-MODTCP device, all other masters / clients still have read access to the CI52x-MODTCP device. |
|
Setting |
Description |
|---|---|
|
On |
Error LED (S-ERR) lights up at errors of all error classes, Failsafe-mode off |
|
Off by E4 |
Error LED (S-ERR) lights up at errors of error classes E1, E2 and E3, Failsafe-mode off |
|
Off by E3 |
Error LED (S-ERR) lights up at errors of error classes E1 and E2, Failsafe-mode off |
|
On + Failsafe |
Error LED (S-ERR) lights up at errors of all error classes, Failsafe-mode on *) |
|
Off by E4 + Failsafe |
Error LED (S-ERR) lights up at errors of error classes E1, E2 and E3, Failsafe-mode on *) |
|
Off by E3 + Failsafe |
Error LED (S-ERR) lights up at errors of error classes E1 and E2, Failsafe-mode on *) |
|
*) The parameter Behaviour DO at comm. error is only analyzed if the Failsafe-mode is ON. |
|